# Synchronization with Distributed Clocks (DC) DC clock synchronization enables all EtherCAT® devices (MainDevice and SubDevices) to share the same EtherCAT® System Time. A “DC-SubDevice” is defined as a SubDevice that shall be synchronized by means of distributed clocks. During network start-up several steps have to be performed by the EC-Master to set-up a consistent time base in all DC-SubDevices: - Initial propagation delay measurement and compensation (ETG.8000) - Offset compensation (ETG.8000) - Set start time (ETG.8000) - After network start-up: continuous drift compensation (ETG.8000) - The MainDevice must synchronize itself on the reference clock (ETG.1020) -> DCM Reference: - ETG.1000.3 and ETG.1000.4 - ETG.1020 -> Synchronization - ETG.8000 -> Distributed Clocks