# File Transfer over EtherCAT® (FoE) Error Codes ### EC_E_FOE_ERRCODE_NOTDEFINED 0x98110060: SLV: ERROR FoE: not defined (FoE Error Code 0 (0x8000) of slave) ### EC_E_FOE_ERRCODE_NOTFOUND 0x98110061: SLV: ERROR FoE: not found (FoE Error Code 1 (0x8001) of slave) ### EC_E_FOE_ERRCODE_ACCESS 0x98110062: SLV: ERROR FoE: access denied (FoE Error Code 2 (0x8002) of slave) ### EC_E_FOE_ERRCODE_DISKFULL 0x98110063: SLV: ERROR FoE: disk full (FoE Error Code 3 (0x8003) of slave) ### EC_E_FOE_ERRCODE_ILLEGAL 0x98110064: SLV: ERROR FoE: illegal (FoE Error Code 4 (0x8004) of slave) ### EC_E_FOE_ERRCODE_PACKENO 0x98110065: SLV: ERROR FoE: packet number wrong (FoE Error Code 5 (0x8005) of slave) ### EC_E_FOE_ERRCODE_EXISTS 0x98110066: SLV: ERROR FoE: already exists (FoE Error Code 6 (0x8006) of slave) ### EC_E_FOE_ERRCODE_NOUSER 0x98110067: SLV: ERROR FoE: no user (FoE Error Code 7 (0x8007) of slave) ### EC_E_FOE_ERRCODE_BOOTSTRAPONLY 0x98110068: SLV: ERROR FoE: bootstrap only (FoE Error Code 8 (0x8008) of slave) ### EC_E_FOE_ERRCODE_NOTINBOOTSTRAP 0x98110069: SLV: ERROR FoE: Downloaded file name is not valid in Bootstrap state (FoE Error Code 9 (0x8009) of slave) ### EC_E_FOE_ERRCODE_INVALIDPASSWORD 0x9811006A: SLV: ERROR FoE: no rights (FoE Error Code 10 (0x800A) of slave) ### EC_E_FOE_ERRCODE_PROGERROR 0x9811006B: SLV: ERROR FoE: program error (FoE Error Code 11 (0x800B) of slave) ### EC_E_FOE_ERRCODE_INVALID_CHECKSUM 0x9811006C: FoE: Wrong checksum ### EC_E_FOE_ERRCODE_INVALID_FIRMWARE 0x9811006D: SLV: ERROR FoE: Firmware does not fit for Hardware (FoE Error Code 13 (0x800D) of slave) ### EC_E_FOE_ERRCODE_NO_FILE 0x9811006F: SLV: ERROR FoE: No file to read (FoE Error Code 15 (0x800F) of slave) ### EC_E_NO_FOE_SUPPORT_BS 0x9811010F: APP: ERROR FoE: Protocol not supported in boot strap (e.g. Application requested FoE in Bootstrap although slave does not support this) ### EC_E_FOE_ERRCODE_MAX_FILE_SIZE 0x9811017A: APP: ERROR FoE: File is bigger than max file size (e.g. Slave returned more data than the buffer provided by application can store.) ### EC_E_FOE_ERRCODE_FILE_HEAD_MISSING 0x98130001: SLV: ERROR FoE: File header does not exist (FoE Error Code 16 (0x8010) of slave) ### EC_E_FOE_ERRCODE_FLASH_PROBLEM 0x98130002: SLV: ERROR FoE: Flash problem (FoE Error Code 17 (0x8011) of slave) ### EC_E_FOE_ERRCODE_FILE_INCOMPATIBLE 0x98130003: SLV: ERROR FoE: File incompatible (FoE Error Code 18 (0x8012) of slave) \\newpage