# Bus Load Statistics Object 0x2200 Object Type: RECORD, Manufacturer Specific Identity 0x44 | **Subindex** | **Description** | **Data Type** | **Access** | **M/O/C** | **Available** | |----------------|------------------------------|-----------------|--------------|-------------|-----------------| | 0 | Number of Entries | Unsigned8 | R | C | X | | 1 | TX bytes/second actual value | Unsigned32 | R | C | X | | 2 | TX bytes/second min. value | Unsigned32 | R | C | X | | 3 | TX bytes/second max. value | Unsigned32 | R | C | X | | 4 | TX bytes/cycle actual value | UnSigned32 | R | C | X | | 5 | TX bytes/cycle min. value | UnSigned32 | R | C | X | | 6 | TX bytes/cycle max. value | UnSigned32 | R | C | X | | 7 | Reset Bus load Counters | Unsigned16 | RW | C | A | Datatype for application access: ```c++ typedef struct _EC_T_OBJ2200 { EC_T_WORD wSubIndex0; EC_T_DWORD dwBytesPerSecondAct; EC_T_DWORD dwBytesPerSecondMin; EC_T_DWORD dwBytesPerSecondMax; EC_T_DWORD dwBytesPerCycleAct; EC_T_DWORD dwBytesPerCycleMin; EC_T_DWORD dwBytesPerCycleMax; EC_T_WORD wClearCounters; } EC_PACKED(1) EC_T_OBJ2200; ``` wClearCounters is used to clear the counters of the object. Bit 0..6: Clear corresponding Counter ID > - Bit 0: Clear all Counters > - Bit 1: Clear dwBytesPerSecondAct > - Bit 2: Clear dwBytesPerSecondMin > - Bit 3: Clear dwBytesPerSecondMax > - Bit 4: Clear dwBytesPerCycleAct > - Bit 5: Clear dwBytesPerCycleMin > - Bit 6: Clear dwBytesPerCycleMax