# Reduced Feature Set On chosen platforms several EC-Master libraries with excluded features are available. They can be used to increase the performance or to reduce the footprint. They are defined incrementally as follows. Each level includes the previous one: ## Rfs1: Convenience functionality excluded ### EXCLUDE_LOG_MESSAGES ### EXCLUDE_MASTER_OBD ### EXCLUDE_VARREAD ## Rfs2: Rare functionalities excluded ### EXCLUDE_ADS_ADAPTER ### EXCLUDE_CONFIG_EXTEND ### EXCLUDE_EOE_DEFFERED_SWITCHING ### EXCLUDE_EXECJOB_REENTRANCY_SUPPORT ### EXCLUDE_FRAME_LOGGING ### EXCLUDE_FRAME_LOSS_SIMULATION ### EXCLUDE_GEN_OP_ENI ### EXCLUDE_INTERFACE_LOCK ### EXCLUDE_RAWMBX_SUPPORT ### EXCLUDE_SLAVE_HANDLING ### EXCLUDE_SPLITTED_FRAME_PROCESSING ### EXCLUDE_TRACE_DATA ### EXCLUDE_TRACE_DATA_VARINFO ## Rfs3: Common functionalities excluded ### EXCLUDE_DC_ADD_ACYC_DISTRIBUTION ### EXCLUDE_DCX ### EXCLUDE_EEPROM_SUPPORT ### EXCLUDE_EOE_ENDPOINT ### EXCLUDE_FORCE_PROCESSDATA ### EXCLUDE_JUNCTION_REDUNDANCY ### EXCLUDE_MASTER_RED ### EXCLUDE_MASTERSYNCUNITS ### EXCLUDE_MEMORY_PROVIDER ### EXCLUDE_MULTIPLE_CYC_ENTRIES ### EXCLUDE_PORT_OPERATION ### EXCLUDE_RED_DEVICE ### EXCLUDE_RESCUE_SCAN ### EXCLUDE_SLAVE_IDENTIFICATION ## Rfs4: Error detection and diagnosis excluded ### EXCLUDE_BAD_CONNECTIONS ### EXCLUDE_CYCFRAMES_MONITORING ### EXCLUDE_LINE_CROSSED_DETECTION ### EXCLUDE_MAILBOX_STATISTICS ### EXCLUDE_SLAVE_STATISTICS ### EXCLUDE_WKCSTATE ## Rfs5: Only CoE SubDevices supported ### EXCLUDE_AOE_SUPPORT ### EXCLUDE_EOE_SUPPORT ### EXCLUDE_FOE_SUPPORT ### EXCLUDE_S2SMBX_SUPPORT ### EXCLUDE_SOE_SUPPORT ### EXCLUDE_VOE_SUPPORT