# emllDW3504
Synopsys DesignWare® Ethernet MAC IP.
#### SEE ALSO
[User Manual](../ec-master-class-b/emlldw3504.html)
## Supported OS and Arch
| | Linux | QNX7 | QNX71 | RTOS-32 | SylixOS | uC3 | VxWorks69 | VxWorks70 | Xenomai3 | Xenomai4 |
|---------------------------|------------------------------------------------------------------------------------|------------------|------------------|------------------|------------------|------------------|------------------------------------------------------------|------------------------------------------------------------|------------------------------------------------------------|---------------------------------------|
| Architecture | ARM_32
ARM_64
x86_32
x86_64
| ARM_32
| ARM_32
| x86_32
| ARM_64
| ARM_64
| ARM_32
x86_32
x86_64
| ARM_32
x86_32
x86_64
| ARM_64
x86_32
x86_64
| ARM_64
x86_64
|
| Interrupt
supported | ✅ | ✅ | ✅ | ✅ | ❌ | ❌ | ✅ | ✅ | ✅ | ✅ |
| Fingerprint
supported | [ARM_64](supported-fingerprint.html.md#fingerprint-arm-64)
| ❌ | ❌ | ❌ | ❌ | ❌ | ❌ | ❌ | ❌ | ❌ |
## Supported SoC’s
### enum EC_T_DW3504_TYPE
*Values:*
### enumerator eDW3504_CycloneV
MAC on Cyclone V SoC
### enumerator eDW3504_LCES1
MAC on LCES1 SoC
### enumerator eDW3504_RZN1
MAC on Renesas RZN1
### enumerator eDW3504_STM32MP15x
MAC on STM32MP15x
### enumerator eDW3504_ATOM
MAC on Atom 6000
### enumerator eDW3504_STM32MP13x
MAC on STM32MP13x
### enumerator eDW3504_RK3328
MAC on Rockchip 3328 - Rock64
### enumerator eDW3504_RK3399
MAC on Rockchip 3399 - Orange Pi 4
### enumerator eDW3504_RK3588S
MAC on Rockchip 3588s - Orange Pi 5
### enumerator eDW3504_RK3568
MAC on Rockchip 3568 - Radxa Rock3 a
### enumerator eDW3504_SemidriveD9
MAC on Semidrive D9
### enumerator eDW3504_RK3576
MAC on Rockchip 3576 - Tronlong TL-3576-EVM
### enumerator eDW3504_RK3562
MAC on Rockchip 3562 - Embedfire LubanCat3
### enumerator eDW3504_AllWinnerT536
MAC on AllWinner T536
### enumerator eDW3504_RZN2
MAC on Renesas RZN2
### enumerator eDW3504_RK3506
MAC on Rockchip 3506
### enumerator eDW3504_IQ9075
MAC on Qualcomm Dragonwing IQ-9075 EVK
### enumerator eDW3504_NvidiaJetsonAgxOrin
MAC on NVIDIA Jetson AGX Orin Dev Kit
### enumerator eDW3504_IQ8275
MAC on Qualcomm Dragonwing IQ-8275 EVK
### enumerator eDW3504_RV1126B
MAC on Rockchip RV1126B
## Supported PCI devices
Synopsis DW3504 PCI specific definitions (VendorId, DeviceId)
## Supported Reference Boards
The following reference boards have been successfully tested and predefined parameter sets in [`EcSelectLinkLayer.cpp`](_downloads/f57d3c5ec640c53354bf6dc6b93aa2c1/EcSelectLinkLayer.cpp) are available.
- EBV SoCrates Evaluation Board
- Renesas RZ/N1 Solution Kit
- Renesas RZ/N2H
- STM STM32MP157A-DK1 Discovery kit
- STM STM32MP135F-DK Discovery kit
- Pine64 ROCK64 (Rockchip RK3328)
- Orange Pi 4 (Rockchip RK3399)
- Orange Pi 5 (Rockchip RK3588S)
- RADXA ROCK3 (Rockchip RK3568)
- Embedfire LubanCat3
- Tronlong TL-3576-EVM
- Intel Atom x6000E (Elkhart Lake) based boards
- Wago Compact Controller 100
- myirtech MYC-JD9360
- Allwinner T536 Evalboard
- Rockchip RV1126B tl1126b eval board
- Qualcomm Dragonwing IQ-8275 EVK
- Qualcomm Dragonwing IQ-9075 EVK
- NVIDIA Jetson AGX Orin Dev Kit
- Tronlong RK3506 EVM
- HZHYTECH HZ-T536_MiniEVM.
- MYD LT527M eval board
- Tronlong T153 EVM
- Renesas RZ/T2H