# emllDwXgmac
Synopsys DesignWare® Cores XGMAC Ethernet MAC IP.
#### SEE ALSO
[User Manual](../ec-master-class-b/emlldwxgmac.html#emlldwxgmac--page-root)
## Supported OS and Arch
| | Linux |
|---------------------------|------------------------------------------------------------------------------------|
| Architecture | ARM_64
|
| Interrupt
supported | ❌ |
| Fingerprint
supported | [ARM_64](supported-fingerprint.html.md#fingerprint-arm-64)
|
## Supported SoC’s
### enum EC_T_DWXGMAC_TYPE
*Values:*
### enumerator eDwXgmac_JetsonAgxOrin
MAC on Nvidia Jetson Agx Orin
### enumerator eDwXgmac_JetsonAgxThor
MAC on Nvidia Jetson Agx Thor
## Supported Reference Boards
The following reference boards have been successfully tested and predefined parameter sets in [`EcSelectLinkLayer.cpp`](_downloads/f57d3c5ec640c53354bf6dc6b93aa2c1/EcSelectLinkLayer.cpp) are available.
- NVIDIA Jetson AGX Orin Dev Kit
- NVIDIA Jetson AGX Thor Dev Kit