# emllETSEC
NXP® Enhanced Triple-Speed Ethernet Controller (eTSEC).
#### SEE ALSO
[User Manual](../ec-master-class-b/emlletsec.html#emlletsec--page-root)
## Supported OS and Arch
| | Linux | QNX7 | QNX71 | VxWorks69 | VxWorks70 |
|---------------------------|------------------------------------|------------------|------------------|---------------|---------------|
| Architecture | ARM_32
PPC
| ARM_32
| ARM_32
| PPC
| PPC
|
| Interrupt
supported | ✅ | ✅ | ✅ | ✅ | ✅ |
| Fingerprint
supported | ❌ | ❌ | ❌ | ❌ | ❌ |
## Supported SoC’s
### enum EC_T_ETSEC_TYPE
*Values:*
### enumerator eETSEC_P2020RDB
MAC on Freescale P2020
### enumerator eETSEC_TWRP1025
MAC on Freescale TWRP1025
### enumerator eETSEC_ISTMPC8548
MAC on Freescale ISTMPC8548
### enumerator eETSEC_XJ_EPU20C
MAC on Freescale XJ EPU20C
### enumerator eETSEC_TWRLS1021A
MAC on Freescale TWRLS1021A
### enumerator eETSEC_TQMLS_LS102XA
MAC on Freescale TQMLS LS102XA
## Supported Reference Boards
The following reference boards have been successfully tested and predefined parameter sets in [`EcSelectLinkLayer.cpp`](_downloads/f57d3c5ec640c53354bf6dc6b93aa2c1/EcSelectLinkLayer.cpp) are available.
- NXP P2020 Reference Design Board
- NXP TWRP1025-KIT
- NXP TWR-LS1021A - Layerscape LS1021A Tower System Module
- TQ Embedded Module TQMLS102xA