# emllFslFec
NXP® Fast Ethernet Controller, formerly Freescale®.
#### SEE ALSO
[User Manual](../ec-master-class-b/emllfslfec.html)
## Supported OS and Arch
| | Linux | QNX7 | QNX71 | QNX8 | uC3 | VxWorks70 | WinCE800 | Xenomai3 |
|---------------------------|---------------------------------------|---------------------------------------|---------------------------------------|------------------|------------------|---------------------------------------|------------------|------------------|
| Architecture | ARM_32
ARM_64
| ARM_32
ARM_64
| ARM_32
ARM_64
| ARM_64
| ARM_64
| ARM_32
ARM_64
| ARM_32
| ARM_64
|
| Interrupt
supported | ✅ | ✅ | ✅ | ✅ | ❌ | ✅ | ✅ | ✅ |
| Fingerprint
supported | ❌ | ❌ | ❌ | ❌ | ❌ | ❌ | ❌ | ❌ |
## Supported SoC’s
### enum EC_T_FEC_TYPE
*Values:*
### enumerator eFEC_IMX25
MAC on Freescale i.MX25 (ARM9; ARMv5)
### enumerator eFEC_IMX28
MAC on Freescale i.MX28 (ARM9; ARMv5)
### enumerator eFEC_IMX53
MAC on Freescale i.MX53 (ARM Cortex-A8; ARMv7-a)
### enumerator eFEC_IMX6
MAC on Freescale i.MX6 (ARM Cortex-A9 Single/Dual/Quad; ARMv7-a)
### enumerator eFEC_VF6
MAC on Freescale VYBRID VF6xx (ARM Cortex-A5 + Cortex-M4)
### enumerator eFEC_IMX7
MAC on Freescale i.MX7 (ARM Cortex-A9 Single/Dual/Quad; ARMv7-a)
### enumerator eFEC_IMX8
MAC on Freescale i.MX8 (ARM Cortex-A72/A53 Single/Dual/Quad; ARMv8-a)
### enumerator eFEC_IMX8M
MAC on Freescale i.MX8M Mini/Nano/Plus (ARM Cortex-A53 Single/Dual/Quad; ARMv8-a)
### enumerator eFEC_IMXRT1064
MAC on NXP i.MX RT 1064 (ARM Cortex-M7 )
### enumerator eFEC_IMX9
MAC on NXP i.MX93 (ARM Cortex-A55/M33 Single/Dual)
### enumerator eFEC_IMX8MP
MAC on NXP i.MX8MPLUS
## Supported Reference Boards
The following reference boards have been successfully tested and predefined parameter sets in [`EcSelectLinkLayer.cpp`](_downloads/f57d3c5ec640c53354bf6dc6b93aa2c1/EcSelectLinkLayer.cpp) are available.
- NXP MarS Board
- Boundary Devices SABRE Lite i.MX6
- NXP SABRE Board for Smart Devices
- NXP i.MX28 Evaluation Kit
- NXP Topaz i.MX25 Development Kit
- Kontron iMXceet UL-2
- NXP i.MX RT1064 Evaluation Kit
- NXP i.MX 93 Evaluation Kit
- NXP 8MPLUSPD4-EVK board
- custom YV-520010-ET-XMN board