# Error Codes ### Groups | **No.** | **Group** | **Abbr.** | **Description** | |-----------|--------------------------------------------|-------------|----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------| | 1 | Application Error | APP | Error within application, running the Monitor

E.g. API function call with invalid parameters | | 2 | EtherCAT® network information file problem | ENI | Monitor configuration XML file mismatches SubDevice configuration on bus

E.g. Bus Topology Scan cannot detect all SubDevices configured within network information file | | 3 | Monitor parameter configuration | CFG | Monitor configuration parameters erroneous

E.g. mailbox command queue not large enough | | 4 | Bus/SubDevice Error | SLV | SubDevice error

E.g. Working Counter Error | | 5 | Real-time Ethernet Driver | LLA | Real-time Ethernet Driver error (network interface driver)

E.g. Intel Pro/1000 NIC could not be found | | 6 | Remote API | RAS | Remote API error

E.g. connection to Remote API server is not possible from client | | 7 | Internal software error | ISW | Monitor internal error

E.g. Monitor state machine in undefined state | | 8 | DC Monitor Sync | DCM | DC SubDevice and host time synchronization | | 9 | Pass-Through-Server | PTS | Initialization/De-Initialization errors | | 10 | System Setup | SYS | Errors from Operating System or obviously due to System Setup |