emllDW3504
Synopsys DesignWare® Ethernet MAC IP.
Supported OS and Arch
|
Linux |
QNX6 |
QNX7 |
QNX71 |
VxWorks69 |
VxWorks70 |
Xenomai3 |
emllDW3504 |
|
|
|
|
|
|
|
Supported SoC’s
-
enum EC_T_DW3504_TYPE
Values:
-
enumerator eDW3504_CycloneV
MAC on Cyclone V SoC
-
enumerator eDW3504_LCES1
MAC on LCES1 SoC
-
enumerator eDW3504_RZN1
MAC on Renesas RZN1
-
enumerator eDW3504_STM32MP15x
MAC on STM32MP15x
-
enumerator eDW3504_ATOM
MAC on Atom 6000
-
enumerator eDW3504_STM32MP13x
MAC on STM32MP13x
-
enumerator eDW3504_RK3328
MAC on Rockchip 3328 Rock64
-
enumerator eDW3504_RK3399
MAC on Rockchip 3399 Orange Pi 4
-
enumerator eDW3504_RK3588S
MAC on Rockchip 3588s Orange Pi 5
-
enumerator eDW3504_RK3568
MAC on Rockchip 3568 Radxa Rock3 a
Supported PCI devices
Synopsis DW3504 PCI specific definitions (VendorId, DeviceId)
PCI_DEVICE_INTEL_EHL_DWMAC_RGMII_1 (0x8086, 0x4BB0)
PCI_DEVICE_INTEL_EHL_DWMAC_RGMII_2 (0x8086, 0x4BA0)
PCI_DEVICE_INTEL_EHL_DWMAC_RGMII_3 (0x8086, 0x4B30)
PCI_DEVICE_INTEL_EHL_DWMAC_SGMII_1 (0x8086, 0x4B32)
PCI_DEVICE_INTEL_EHL_DWMAC_SGMII_2 (0x8086, 0x4BB1)
PCI_DEVICE_INTEL_EHL_DWMAC_SGMII_3 (0x8086, 0x4BA1)
|
PCI_DEVICE_INTEL_EHL_DWMAC_SGMII_4 (0x8086, 0x4B31)
PCI_DEVICE_INTEL_EHL_DWMAC_SGMII_5 (0x8086, 0x4BA2)
PCI_DEVICE_INTEL_EHL_DWMAC_SGMII_6 (0x8086, 0x4BB2)
PCI_DEVICE_INTEL_TGL_DWMAC_SGMII_1 (0x8086, 0x43A2)
PCI_DEVICE_INTEL_TGL_DWMAC_SGMII_2 (0x8086, 0x43AC)
PCI_DEVICE_INTEL_TGL_DWMAC_SGMII_3 (0x8086, 0xA0AC)
|
Supported Reference Boards
The following reference boards have been successfully tested and predefined parameter sets in EcSelectLinkLayer.cpp are available.
-
EBV SoCrates Evaluation Board
Renesas RZ/N1 Solution Kit
STM STM32MP157A-DK1 Discovery kit
STM STM32MP135F-DK Discovery kit
Pine64 ROCK64 (Rockchip RK3328)
Orange Pi 4 (Rockchip RK3399)
Orange Pi 5 (Rockchip RK3588S)
RADXA ROCK3 (Rockchip RK3568)
Intel Atom x6000E (Elkhart Lake) based boards
Wago Compact Controller 100