emllETSEC

NXP® Enhanced Triple-Speed Ethernet Controller (eTSEC).

See also

User Manual

Supported OS and Arch

Linux

QNX7

QNX71

VxWorks69

VxWorks70

Architecture

ARM_32
PPC
ARM_32
ARM_32
PPC
PPC

Interrupt supported

✅

✅

✅

✅

✅

Fingerprint supported

❌

❌

❌

❌

❌

Supported SoC’s

enum EC_T_ETSEC_TYPE

Values:

enumerator eETSEC_P2020RDB

MAC on Freescale P2020

enumerator eETSEC_TWRP1025

MAC on Freescale TWRP1025

enumerator eETSEC_ISTMPC8548

MAC on Freescale ISTMPC8548

enumerator eETSEC_XJ_EPU20C

MAC on Freescale XJ EPU20C

enumerator eETSEC_TWRLS1021A

MAC on Freescale TWRLS1021A

enumerator eETSEC_TQMLS_LS102XA

MAC on Freescale TQMLS LS102XA

Supported Reference Boards

The following reference boards have been successfully tested and predefined parameter sets in EcSelectLinkLayer.cpp are available.

  • NXP P2020 Reference Design Board

  • NXP TWRP1025-KIT

  • NXP TWR-LS1021A - Layerscape LS1021A Tower System Module

  • TQ Embedded Module TQMLS102xA