acontis Real-time Hypervisor - Ubuntu Guest Table of Contents 1. Introduction 2. Copy Ubuntu ISO installation media to Hypervisor Host 2.1. Using Filezilla (recommended) 2.2. Using a Windows Share 3. Guest Configuration 3.1. Open Example Project in System Manager 3.2. Ubuntu Guest Example 3.3. Command Line operation 4. Guest installation 5. Ubuntu Installation 6. Final Ubuntu Startup 6.1. System Manager Operation Case 6.2. Command Line operation case 6.3. Ubuntu specific notes 7. Debian 12 7.1. sudo 7.2. PATH 7.3. Network Configuration 7.4. Virtualization Packages 7.5. Turn off Power Saving 8. RTOS Communication Support 8.1. Installation 8.2. Load the driver at startup 8.3. Prepare for shared memory 8.4. Verify installation 9. Ubuntu and Real-time guest in parallel 10. Add an additional Ubuntu guest [OPTIONAL]