acontis Real-time Hypervisor MultiOS SetupΒΆ Table of Contents 1. Introduction 1.1. Prerequisites 2. Installation and basic configuration 2.1. USB stick boot medium creation 2.2. Installation 2.3. For your convenience 2.4. Basic system configuration 2.5. Setup processor count 2.6. Setup memory.config 2.7. Setup cpu.config 2.8. Setup hwdevbase_rtos2.config 2.9. Reboot system 3. Running the RealtimeDemo Application 4. Network Device Assigment 4.1. Ethernet device identification 4.2. Ethernet device assignment 4.3. Adjust generated rtos_eth2.config 4.4. Adjust system startup script /etc/rc.local 4.5. Reboot system 5. Running the EC-Master Demo Application