acontis Real-time Hypervisor - Ubuntu Guest Table of Contents 1. Introduction 2. Copy Ubuntu ISO installation media to Hypervisor Host 2.1. Using Filezilla (recommended) 2.2. Using a Windows Share 3. Guest Configuration 4. Guest installation 5. Ubuntu Installation 6. Running Ubuntu guest 7. RTOS Communication Support 7.1. Installation 7.2. Load the driver at startup 7.3. Prepare for shared memory 7.4. Verify installation 8. Ubuntu and Real-time guest in parallel 9. Add an additional Ubuntu guest [OPTIONAL]