emllETSEC

NXP® Enhanced Triple-Speed Ethernet Controller (eTSEC).

See also

User Manual

Supported OS and Arch

Linux

QNX7

QNX71

VxWorks69

VxWorks70

Architecture

ARM_32
PPC
ARM_32
ARM_32
PPC
PPC

Interrupt supported

Fingerprint supported

Supported SoC’s

enum EC_T_ETSEC_TYPE

Values:

enumerator eETSEC_P2020RDB

MAC on Freescale P2020

enumerator eETSEC_TWRP1025

MAC on Freescale TWRP1025

enumerator eETSEC_ISTMPC8548

MAC on Freescale ISTMPC8548

enumerator eETSEC_XJ_EPU20C

MAC on Freescale XJ EPU20C

enumerator eETSEC_TWRLS1021A

MAC on Freescale TWRLS1021A

enumerator eETSEC_TQMLS_LS102XA

MAC on Freescale TQMLS LS102XA

Supported Reference Boards

The following reference boards have been successfully tested and predefined parameter sets in EcSelectLinkLayer.cpp are available.

NXP P2020 Reference Design Board

NXP TWRP1025-KIT

NXP TWR-LS1021A - Layerscape LS1021A Tower System Module

TQ Embedded Module TQMLS102xA