7.7. Remote API Error Codes
-
EC_E_SOCKET_DISCONNECTED
0x9811017D: RAS: Socket disconnected (e.g. IP connection terminated or lost)
-
EMRAS_E_MULSRVDISMULCON
0x98110183: RAS: Connect 2nd server denied because Multi Server support is disabled (obsolete)
-
EMRAS_E_LOGONCANCELLED
0x98110184: RAS: Logon canceled (Server-side connection reject while opening a client connection.)
-
EMRAS_E_INVALIDVERSION
0x98110186: RAS: Invalid Version (Connection reject because of using mismatching protocol versions on client and server side)
-
EMRAS_E_INVALIDACCESSCONFIG
0x98110187: RAS: Access configuration is invalid (e.g. SPoC access configuration invalid)
-
EMRAS_E_ACCESSLESS
0x98110188: RAS: No access to this call at this access level (e.g. a higher SPoC access level is needed to use the called Remote API function)
-
EMRAS_EVT_SERVERSTOPPED
0x98110191: RAS: Server stopped (e.g. connection dropped because of Remote API Server stop)
-
EMRAS_EVT_WDEXPIRED
0x98110192: RAS: Watchdog expired (e.g. connection dropped because of missing keep-alive messages)