5. Part D - Hypervisor Target Configuration¶
Create bridged network connection:
cd /hv/hvctl
sudo ./brvnetset.sh
Output of successful brigde creation:
rtv@rtv-TEST:/hv/hvctl$ sudo ./brvnetset.sh
[sudo] password for rtv:
load vnet bridge configuration
add enp2s0 and vnet0 to bridge vnetbr
bridge name bridge id STP enabled interfaces
vnetbr 8000.0060c8000000 no enp2s0
vnet0
ifconfig vnetbr 172.17.10.53 netmask 255.255.0.0
ip route add default via 172.17.5.2
RTNETLINK answers: No such process
Start RTOS-32 Debug Monitor:
cd /hv/rtos-32
sudo ./realtimedemo-debug.sh
The realtimedemo-debug.sh
will automatically starts the output console dbgcon.sh
.
The output of the RTOS-32 Debug Monitor should be similar to that:
RTTarget-32 Debug Monitor 6.21 Evaluation Version
Copyright (c) 1996,2020 On Time Informatik GmbH
Monitor Header at: 04037A3C, Current CPL: 0
Ethernet: RTOS32Win VNet, MAC: AA-BB-CC-DD-EE-03, IP: 172.17.10.5
If the aforementioned information isn’t shown, start the output console dbgcon.sh
manually to get the RTOS-32 Debug Monitor output.
cd /hv/rtos-32
./dbgcon.sh
Important
Remove bridged network connection after debugging:
cd /hv/hvctl
sudo ./brvnetclr.sh