6.7. Network operation functions
6.7.1. esConnectPorts
-
EC_T_DWORD esConnectPorts(EC_T_DWORD dwInstanceId1, EC_T_WORD wCfgFixedAddress1, EC_T_BYTE byPort1, EC_T_DWORD dwInstanceId2, EC_T_WORD wCfgFixedAddress2, EC_T_BYTE byPort2)
Connect a slave ESC port to another slave ESC port or to a network adapter.
- Parameters:
dwInstanceId1 – [in] Simulator Instance ID of Port1
wCfgFixedAddress1 – [in] Slave’s station address of Port1. 0: network adapter
byPort1 – [in] ESC port of Port1. 0, 1, 2, 3: port A, port B, port C, port D
dwInstanceId2 – [in] Simulator Instance ID of Port2
wCfgFixedAddress2 – [in] Slave’s station address of Port2. 0: network adapter
byPort2 – [in] ESC port of Port2. 0, 1, 2, 3: port A, port B, port C, port D
- Returns:
EC_E_NOERROR or error code
6.7.2. esDisconnectPort
-
EC_T_DWORD esDisconnectPort(EC_T_DWORD dwInstanceId, EC_T_WORD wCfgFixedAddress, EC_T_BYTE byPort)
Disconnect a slave ESC port or a network adapter.
- Parameters:
dwInstanceId – [in] Simulator Instance ID
wCfgFixedAddress – [in] Slave’s station address. 0: network adapter
byPort – [in] ESC port. 0, 1, 2, 3: port A, port B, port C, port D
- Returns:
EC_E_NOERROR or error code