4. Platform and Operating Systems (OS) 4.1. tenAsys INtime 4.1.1. Setting up and running EcSimulatorHilDemo 4.1.2. OS Compiler settings 4.2. Linux 4.2.1. OS optimizations 4.2.2. atemsys kernel module 4.2.3. Unbind Ethernet Driver instance 4.2.4. Docker 4.2.5. Setting up and running EcSimulatorHilDemo 4.2.6. OS Compiler settings 4.2.7. Build using cmake on Linux 4.2.8. Cross-platform development under Windows 4.3. QNX Neutrino 4.3.1. Thread priority 4.3.2. Unbind Ethernet Driver instance 4.3.3. IOMMU/SMMU support 4.3.4. Setting up and running EcSimulatorHilDemo 4.3.5. OS Compiler settings 4.4. IntervalZero RTX 4.4.1. Unbind Ethernet Driver instance 4.4.2. Setting up and running EcSimulatorHilDemo 4.4.3. OS Compiler settings 4.5. Windriver VxWorks 4.5.1. VxWorks native 4.5.2. SNARF Ethernet Driver 4.5.3. Setting up and running EcSimulatorHilDemo 4.5.4. OS Compiler settings 4.6. Microsoft Windows 4.6.1. EcSimulatorHilDemo 4.6.2. OS Compiler settings 4.6.3. RtaccDevice for Real-time Ethernet Driver 4.7. Xenomai 4.7.1. Setting up and running EcSimulatorHilDemo 4.7.2. OS compiler settings