Synchronization with Distributed Clocks (DC)

1. Synchronization with Distributed Clocks (DC)

DC clock synchronization enables all EtherCAT® devices (MainDevice and SubDevices) to share the same EtherCAT® System Time.

A “DC-SubDevice” is defined as a SubDevice that shall be synchronized by means of distributed clocks. During network start-up several steps have to be performed by the EC-Master to set-up a consistent time base in all DC-SubDevices:

  • Initial propagation delay measurement and compensation (ETG.8000)

  • Offset compensation (ETG.8000)

  • Set start time (ETG.8000)

  • After network start-up: continuous drift compensation (ETG.8000)

  • The MainDevice must synchronize itself on the reference clock (ETG.1020) -> DCM

Reference:

  • ETG.1000.3 and ETG.1000.4

  • ETG.1020 -> Synchronization

  • ETG.8000 -> Distributed Clocks