5.12. Cadence GEM/MACB - emllGEM
The parameters to the Real-time Ethernet Driver GEM are setup-specific. The function CreateLinkParmsFromCmdLineGEM() in EcSelectLinkLayer.cpp demonstrates how to initialize the Real-time Ethernet Driver instance.
-
struct EC_T_LINK_PARMS_GEM
Public Members
-
EC_T_LINK_PARMS linkParms
Common link parameters. Signature must be set to EC_LINK_PARMS_SIGNATURE_GEM.
-
EC_T_GEM_RXSOURCE eRxSource
Source of RX clock, control and data signals
-
EC_T_DWORD dwPhyAddr
PHY address
-
EC_T_DWORD dwRxInterrupt
Receive interrupt number (IRQ)
-
EC_T_BOOL bUseDmaBuffers
Use buffers from DMA (EC_TRUE) or from heap for receive. AllocSend is not supported when EC_FALSE.
-
EC_T_BOOL bNoPhyAccess
EC_FALSE: Link layer should initialize PHY and read link status (connected/disconnected). EC_TRUE: Client is responsible of PHY initialization and clock initialization.
-
EC_T_BOOL bUseGmiiToRgmiiConv
Use XILINX GMIITORGMII Converter (EC_TRUE)
-
EC_T_DWORD dwConvPhyAddr
PHY address used to communicate with converter. In Linux doc it is named “reg”.
-
EC_T_DWORD dwTxDmaDesCnt
Transmit DMA descriptor buffer count. Must be a power of 2, maximum 256.
-
EC_T_DWORD dwRxDmaDesCnt
Receive DMA descriptor buffer count. Must be a power of 2, maximum 256.
-
EC_T_GEM_TYPE eGemType
System on Chip type
-
EC_T_PHYINTERFACE ePhyInterface
PHY connection type
-
EC_T_BOOL bNoPinMuxing
No clock configuration and pin muxing
-
EC_T_BOOL bNotUseCacheSync
Default use of CacheSync EC_FALSE, don’t call CacheSync on older systems EC_TRUE
-
EC_T_LINK_PARMS linkParms