8. Real-time Ethernet Driver 8.1. Real-time Ethernet Driver selection 8.1.1. Real-time Ethernet Driver and PHY OS Driver 8.1.2. Real-time Ethernet Driver selection and initialization 8.1.3. Real-time Ethernet Driver instance selection via PCI location 8.2. Intel Pro/1000 - emllIntelGbe 8.2.1. TTS Feature 8.2.2. Supported PCI devices 8.3. Windows NDIS - emllNdis 8.4. Windows WinPcap - emllPcap 8.4.1. WinPcap, Npcap support 8.5. emllRemote 8.6. VxWorks SNARF - emllSNARF 8.7. Linux SockRaw - emllSockRaw 8.8. Windows TAP - emllTap