7. Platform and Operating Systems (OS) 7.1. Linux 7.1.1. OS optimizations 7.1.2. atemsys kernel module 7.1.3. Unbind Ethernet Driver instance 7.1.4. Docker 7.1.5. Setting up and running EcMonitorDemo 7.1.6. OS Compiler settings 7.1.7. Build using cmake on Linux 7.1.8. Cross-platform development under Windows 7.2. QNX Neutrino 7.2.1. Thread priority 7.2.2. Unbind Ethernet Driver instance 7.2.3. IOMMU/SMMU support 7.2.4. Setting up and running EcMonitorDemo 7.2.5. OS Compiler settings 7.3. Windriver VxWorks 7.3.1. VxWorks native 7.3.2. SNARF Ethernet Driver 7.3.3. Setting up and running EcMonitorDemo 7.3.4. OS Compiler settings 7.4. Microsoft Windows 7.4.1. EcMonitorDemo 7.4.2. EcMonitorDemoGuiDotNet (.NET) - Microsoft Windows 7.4.3. OS Compiler settings 7.4.4. RtaccDevice for Real-time Ethernet Driver