4.10. SylixOS
4.10.1. Setting up and running EcMasterDemo on SylixOS
Install OS on your hardware with RealEvo-IDE V5.0.4
4.10.1.1. How to create the demo application
Start RealEvo-IDE V5.0.4
Import EcMasterDemo project
Adjust path to Base Project
Build
4.10.1.2. How to run the EcMasterDemo applications
Copy Executable, shared libraries and ENI file to the target
Run application
$ ./EcMasterDemo ...