12. Error Codes
Groups
No. |
Group |
Abbr. |
Description |
|---|---|---|---|
1 |
Application Error |
APP |
Error within application, running the Monitor E.g. API function call with invalid parameters |
2 |
EtherCAT® network information file problem |
ENI |
Monitor configuration XML file mismatches SubDevice configuration on bus E.g. Bus Topology Scan cannot detect all SubDevices configured within network information file |
3 |
Monitor parameter configuration |
CFG |
Monitor configuration parameters erroneous E.g. mailbox command queue not large enough |
4 |
Bus/SubDevice Error |
SLV |
SubDevice error E.g. Working Counter Error |
5 |
Real-time Ethernet Driver |
LLA |
Real-time Ethernet Driver error (network interface driver) E.g. Intel Pro/1000 NIC could not be found |
6 |
Remote API |
RAS |
Remote API error E.g. connection to Remote API server is not possible from client |
7 |
Internal software error |
ISW |
Monitor internal error E.g. Monitor state machine in undefined state |
8 |
DC Monitor Sync |
DCM |
DC SubDevice and host time synchronization |
9 |
Pass-Through-Server |
PTS |
Initialization/De-Initialization errors |
10 |
System Setup |
SYS |
Errors from Operating System or obviously due to System Setup |