Remote API Error Codes

12.7. Remote API Error Codes

EC_E_SOCKET_DISCONNECTED

0x9811017D: RAS: Socket disconnected (e.g. IP connection terminated or lost)

EMRAS_E_INVALIDCOOKIE

0x98110181: RAS: Invalid Cookie (e.g.obsolete)

EMRAS_E_MULSRVDISMULCON

0x98110183: RAS: Connect 2nd server denied because Multi Server support is disabled (obsolete)

EMRAS_E_LOGONCANCELLED

0x98110184: RAS: Logon canceled (Server-side connection reject while opening a client connection.)

EMRAS_E_INVALIDVERSION

0x98110186: RAS: Invalid Version (Connection reject because of using mismatching protocol versions on client and server side)

EMRAS_E_INVALIDACCESSCONFIG

0x98110187: RAS: Access configuration is invalid (e.g. SPoC access configuration invalid)

EMRAS_E_ACCESSLESS

0x98110188: RAS: No access to this call at this access level (e.g. a higher SPoC access level is needed to use the called Remote API function)

EMRAS_E_INVALIDDATARECEIVED

0x98110189: RAS: Invalid data received (communication corrupted)

EMRAS_EVT_SERVERSTOPPED

0x98110191: RAS: Server stopped (e.g. connection dropped because of Remote API Server stop)

EMRAS_EVT_WDEXPIRED

0x98110192: RAS: Watchdog expired (e.g. connection dropped because of missing keep-alive messages)

EMRAS_EVT_RECONEXPIRED

0x98110193: RAS: Reconnect expired (obsolete)

EMRAS_EVT_CLIENTLOGON

0x98110194: RAS Server: Client logged on

EMRAS_EVT_RECONNECT

0x98110195: RAS: obsolete

EMRAS_EVT_SOCKCHANGE

0x98110196: RAS: Socket exchanged after reconnect (obsolete)

EMRAS_EVT_CLNTDISC

0x98110197: RAS: Client disconnect

EMRAS_E_ACCESS_NOT_FOUND

0x98110198: RAS: Access not configured for this call (e.g. SPoC access configuration missing)

EMRAS_E_TOKEN_MISSING

0x98110199: RAS: Token missing

EMRAS_E_TOKEN_INVALID

0x9811019A: RAS: Token invalid

EMRAS_E_TOKEN_DENIED

0x9811019B: RAS: Token denied

EMRAS_E_TLS_CERTIFICATE_ERROR

0x9811019C: RAS: TLS certificate error

EMRAS_E_TLS_PRIVATEKEY_ERROR

0x9811019D: RAS: TLS private key error

EMRAS_E_TLS_HANDSHAKE_FAILED

0x9811019E: RAS: TLS handshake failed