5.11. Xilinx Zynq-7000/Ultrascale (GEM) - emllGEM
The parameters to the GEM Link Layer are setup-specific. The function CreateLinkParmsFromCmdLineGEM() in EcSelectLinkLayer.cpp demonstrates how to initialize the Link Layer instance.
-
struct EC_T_LINK_PARMS_GEM
Public Members
-
EC_T_LINK_PARMS linkParms
Common link parameters. Signature must be set to EC_LINK_PARMS_SIGNATURE_GEM
-
EC_T_GEM_RXSOURCE eRxSource
Source of RX clock, control and data signals
-
EC_T_BOOL bUseDmaBuffers
Use buffers from DMA (EC_TRUE) or from heap for receive. AllocSend is not supported, when EC_FALSE.
-
EC_T_BOOL bNoPhyAccess
EC_FALSE: Link layer should initialize PHY and read link status (connected/disconnected). EC_TRUE: Client is responsible of PHY initialization and clock initialization
-
EC_T_DWORD dwConvPhyAddr
PHY address used to communicate with converter. In Linux doc it named “reg”
-
EC_T_GEM_TYPE eGemType
System on Chip type
-
EC_T_PHYINTERFACE ePhyInterface
PHY connection type
-
EC_T_LINK_PARMS linkParms