File Transfer over EtherCAT® (FoE) Error Codes

9.5. File Transfer over EtherCAT® (FoE) Error Codes

EC_E_FOE_ERRCODE_NOTDEFINED

0x98110060: SLV: ERROR FoE: not defined (FoE Error Code 0 (0x8000) of slave)

EC_E_FOE_ERRCODE_NOTFOUND

0x98110061: SLV: ERROR FoE: not found (FoE Error Code 1 (0x8001) of slave)

EC_E_FOE_ERRCODE_ACCESS

0x98110062: SLV: ERROR FoE: access denied (FoE Error Code 2 (0x8002) of slave)

EC_E_FOE_ERRCODE_DISKFULL

0x98110063: SLV: ERROR FoE: disk full (FoE Error Code 3 (0x8003) of slave)

EC_E_FOE_ERRCODE_ILLEGAL

0x98110064: SLV: ERROR FoE: illegal (FoE Error Code 4 (0x8004) of slave)

EC_E_FOE_ERRCODE_PACKENO

0x98110065: SLV: ERROR FoE: packet number wrong (FoE Error Code 5 (0x8005) of slave)

EC_E_FOE_ERRCODE_EXISTS

0x98110066: SLV: ERROR FoE: already exists (FoE Error Code 6 (0x8006) of slave)

EC_E_FOE_ERRCODE_NOUSER

0x98110067: SLV: ERROR FoE: no user (FoE Error Code 7 (0x8007) of slave)

EC_E_FOE_ERRCODE_BOOTSTRAPONLY

0x98110068: SLV: ERROR FoE: bootstrap only (FoE Error Code 8 (0x8008) of slave)

EC_E_FOE_ERRCODE_NOTINBOOTSTRAP

0x98110069: SLV: ERROR FoE: Downloaded file name is not valid in Bootstrap state (FoE Error Code 9 (0x8009) of slave)

EC_E_FOE_ERRCODE_INVALIDPASSWORD

0x9811006A: SLV: ERROR FoE: no rights (FoE Error Code 10 (0x800A) of slave)

EC_E_FOE_ERRCODE_PROGERROR

0x9811006B: SLV: ERROR FoE: program error (FoE Error Code 11 (0x800B) of slave)

EC_E_FOE_ERRCODE_INVALID_CHECKSUM

0x9811006C: FoE: Wrong checksum

EC_E_FOE_ERRCODE_INVALID_FIRMWARE

0x9811006D: SLV: ERROR FoE: Firmware does not fit for Hardware (FoE Error Code 13 (0x800D) of slave)

EC_E_FOE_ERRCODE_NO_FILE

0x9811006F: SLV: ERROR FoE: No file to read (FoE Error Code 15 (0x800F) of slave)

EC_E_NO_FOE_SUPPORT_BS

0x9811010F: APP: ERROR FoE: Protocol not supported in boot strap (e.g. Application requested FoE in Bootstrap although slave does not support this)

EC_E_FOE_ERRCODE_MAX_FILE_SIZE

0x9811017A: APP: ERROR FoE: File is bigger than max file size (e.g. Slave returned more data than the buffer provided by application can store.)

EC_E_FOE_ERRCODE_FILE_HEAD_MISSING

0x98130001: SLV: ERROR FoE: File header does not exist (FoE Error Code 16 (0x8010) of slave)

EC_E_FOE_ERRCODE_FLASH_PROBLEM

0x98130002: SLV: ERROR FoE: Flash problem (FoE Error Code 17 (0x8011) of slave)

EC_E_FOE_ERRCODE_FILE_INCOMPATIBLE

0x98130003: SLV: ERROR FoE: File incompatible (FoE Error Code 18 (0x8012) of slave)