8.3. Communication Area Objects: 0x1000-0x1FFF

8.3.1. Device Type 0x1000

Attribute

Value

Name

Device type

Object Code

VAR

Data Type

Unsigned32

Category

Mandatory

Access

Ro

Value

1100

8.3.2. Manufacturer Device Name String 0x1008

Attribute

Value

Name

Device name

Object Code

VAR

Data Type

VisibleString

Category

Optional

Access

Ro

Value

EC-Master

Log:

051217(00000041): 1008 “  Device name”: type 0x0009, code=0x07, optional, SubIds=0
051219(00000041): 1008:0 “  Device name” => type=0x0009, len=88, R .R .R
051219(00000041): 1008:0 STRG : EC-Master

8.3.3. Manufacturer Hardware Version String 0x1009

Attribute

Value

Name

Hardware version

Object Code

VAR

Data Type

VisibleString

Category

Optional

Access

Ro

Value

V MM.mm.ss.bb MM = Major Version mm = Minor Version ss = Service Pack bb = Build e.g. V 01.05.02.02

Log:

1009 “           Hardware version”: type 0x0009, code=0x07, optional, SubIds=0
1009:0 “           Hardware version” => type=0x0009, len=112, R .R .R
1009:0 STRG : V 01.05.02.02

8.3.4. Manufacturer Software Version String 0x100A

Attribute

Value

Name

Software version

Object Code

VAR

Data Type

VisibleString

Category

Optional

Access

Ro

Value

V MM.mm.ss.bb MM = Major Version mm = Minor Version ss = Service Pack bb = Build e.g. V 01.05.02.02

Log:

100a “         Software version”: type 0x0009, code=0x07, optional, SubIds=0
100a:0 “         Software version” => type=0x0009, len=112, R .R .R
100a:0 STRG : V 01.05.02.02

8.3.5. Identity Object 0x1018

Subindex

Description

Data Type

Access

M/O/C

Available

0

Number of Entries

Unsigned8

R

M

X

1

Vendor ID

Unsigned32

R

M

X

2

Product Code

Unsigned32

R

M

X

3

Revision Number (EC-Master software revision)

Unsigned32

R

O

X

4

Serial Number

Unsigned32

R

O

X

Datatype for application access:

typedef struct _EC_T_OBJ1018{
      EC_T_WORD   wSubIndex0; /* = 4 */
      EC_T_DWORD  dwVendorID; /* = 0x00004154 */
      EC_T_DWORD  dwProductcode;      /* = 0x6d657461 */
      EC_T_DWORD  dwRevision; /* SW Revision e.g. 0x01050202 */
      EC_T_DWORD  dwSerialnumber;     /* = 0 */
} EC_PACKED(1) EC_T_OBJ1018;

Log:

1018 «                    Identity » : type 0x0023, code=0x09, optional, SubIds=4
1018 :0 «                SubIndex 000 » => type=0x0005, len=08, R .R .R
1018 :0 BYTE : 0x04
1018 :1 «                   Vendor ID » => type=0x0007, len=32, R .R .R
1018 :1 DWRD : 0x00004154
1018 :2 «                Product code » => type=0x0007, len=32, R .R .R
1018 :2 DWRD : 0x6D657461
1018 :3 «                    Revision » => type=0x0007, len=32, R .R .R
1018 :3 DWRD : 0x01050202
1018 :4 «               Serial number » => type=0x0007, len=32, R .R .R
1018 :4 DWRD : 0x00000000

8.3.6. History Object 0x10F3

Subindex

Description

Data Type

Access

M/O/C

Available

0

Number of Entries

Unsigned8

R

M

X

1

Maximum number of Diag messages

Unsigned8

R

M

X

2

Subindex of newest Diag message

Unsigned8

R

M

X

3

Subindex of newest acknowledged Diag message

Unsigned8

RW

M

X

4

New Diag messages available

BOOL32

R

M

X

5

Flags (UINT16, RW) Bit 0 = 1: (R only) Enable Emergency sending (default = 0) Bit 1 = 1: Disable Storing Info Messages (default = 0) Bit 2 = 1: Disable Storing Warning Messages (default = 0) Bit 3 = 1: Disable Storing Error Messages (default = 0) Bit 4-15: reserved for future use

Unsigned16

RW

M

–

6-255

Diagnosis messages

See below

R

M

X

Datatype for application access:

typedef struct _EC_T_OBJ10F3 {
      EC_T_WORD               wSubIndex0;
      EC_T_BYTE               byMaxDiagMessages;
      EC_T_BYTE               byNewestMessage;
      EC_T_BYTE               byNewestAckMessage;
      EC_T_BYTE               byNewDiagMessages;
      EC_T_WORD               wFlags;
      /* EC_T_OBJ10F3_DIAGMSG */                      /* Subindex 006ff */
} EC_PACKED(1) EC_T_OBJ10F3;

8.3.6.1. Diagnosis Messages Object 0x10F3: Subindex 6-255

Byte-Offset

Description

Data Type

0

Diag-Number Bit 0-11: free use Bit 12-15 = 14: to be comp. with Emergency Error Bit 16-31 = 0: reserved Bit 16-31 = 1-0xFFFE: free use Bit 16-31 = 0xFFFF: reserved

Unsigned32

4

Flags Bit 0-3: Diag type (0= Info, 1 = warning, 2 = error) Bit 4-15: reserved

Unsigned16

6

Text ID 0 = no Text ID 1-65535 = Reference to a Text ID with formatted string

Unsigned16

8

Time Stamp [ns] (from DC)

Unsigned64

16

Flags parameter 1

Unsigned16

18

Parameter 1

several

N

Flags parameter n

Unsigned16

N+2

Parameter n

several

Datatype for application access:

typedef struct {
      EC_T_WORD           wParamFlags;   /* Parameter flags */
      EC_T_BYTE           aData[4];      /* Parameter buffer: length depending on parameters */
} EC_PACKED(1) EC_T_DIAGMSGPARAM;

typedef struct _EC_T_OBJ10F3_DIAGMSG {
      EC_T_DWORD  dwDiagNumber;
      EC_T_WORD   wFlags;
      EC_T_WORD   wTextId;
      EC_T_UINT64 qwTimeStamp;
      EC_T_DIAGMSGPARAM   oParameter;    /* Handler of the first parameter */
} EC_PACKED(1) EC_T_OBJ10F3_DIAGMSG;